Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
SGA-6586Z
Frequency Min:
0 GHz
Frequency Max:
4 GHz
P1dB:
21.5 dBm
Gain:
23.8 dB
IP3:
33.8 dBm
Supply Voltage \ Vd Max:
4.9 V
Quiescent Current \ Id:
80 mA
Noise Figure:
2.7 dB
Package:
SOT-86
No Content Available

Technical Inquiry Request for SGA-6586Z Amplifier

Fields marked with * are required.
Product Specifications For SGA-6586Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices