|
Part Number:
SGA-6286Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5.5 GHz
|
|
P1dB:
18.7 dBm
|
|
Gain:
13.6 dB
|
|
IP3:
35 dBm
|
|
Supply Voltage \ Vd Max:
4 V
|
|
Quiescent Current \ Id:
75 mA
|
|
Noise Figure:
3.9 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |