|
Part Number:
SGA-5589Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
18.2 dBm
|
|
Gain:
24 dB
|
|
IP3:
32.9 dBm
|
|
Supply Voltage \ Vd Max:
3.9 V
|
|
Quiescent Current \ Id:
60 mA
|
|
Noise Figure:
3 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |