|
Part Number:
SGA-5489Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
16 dBm
|
|
Gain:
19.7 dB
|
|
IP3:
30.8 dBm
|
|
Supply Voltage \ Vd Max:
3.3 V
|
|
Quiescent Current \ Id:
60 mA
|
|
Noise Figure:
2.8 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |