|
Part Number:
SGA-5486Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3.5 GHz
|
|
P1dB:
17 dBm
|
|
Gain:
18.8 dB
|
|
IP3:
32 dBm
|
|
Supply Voltage \ Vd Max:
3.5 V
|
|
Quiescent Current \ Id:
60 mA
|
|
Noise Figure:
3.1 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |