Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SGA5389Z is a high performance SiGe HBT MMIC amplifier. A Darlington configuration featuring one-micron emitters provides high F T and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Part Number:
SGA-5389Z
Frequency Min:
0 GHz
Frequency Max:
4.5 GHz
P1dB:
16.3 dBm
Gain:
16.4 dB
IP3:
31.5 dBm
Supply Voltage \ Vd Max:
3.6 V
Quiescent Current \ Id:
60 mA
Noise Figure:
3.3 dB
Package:
SOT-89
No Content Available

Technical Inquiry Request for SGA-5389Z Amplifier

Fields marked with * are required.
Product Specifications For SGA-5389Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices