Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SGA4563Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one-micron emitters provides high F T and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Part Number:
SGA-4563Z
Min Frequency:
0 GHz
Max Frequency:
2.5 GHz
P1dB Typ:
15 dBm
Gain Typ:
25.6 dB
Noise Figure Typ:
1.9 dB
Supply Voltage Nominal:
3.6 V
Package:
SMT
Package Style:
SOT-363
No Content Available

Technical Inquiry Request for SGA-4563Z Amplifier

Fields marked with * are required.
Product Specifications For SGA-4563Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part SGA-4563Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA4563A Qorvo Amplifier, Gain Block, DC to 3.5 Ghz, 20.4 dB, 29.4 dBm, SOT-363