|
Part Number:
SGA-4386Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4.5 GHz
|
|
P1dB:
15.3 dBm
|
|
Gain:
17 dB
|
|
IP3:
28.9 dBm
|
|
Supply Voltage \ Vd Max:
3.2 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
2.9 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |