|
Part Number:
SGA-4186Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
14.6 dBm
|
|
Gain:
10 dB
|
|
IP3:
28.3 dBm
|
|
Supply Voltage \ Vd Max:
3.2 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
4.7 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |