|
Part Number:
SGA-4163Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
13 dBm
|
|
Gain:
10.5 dB
|
|
IP3:
29.7 dBm
|
|
Supply Voltage \ Vd Max:
3.2 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
4.8 dB
|
|
Package:
SOT-363
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |