Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SGA3586Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one-micron emitters provides high F T and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation..
Part Number:
SGA-3586Z
Frequency Min:
0 GHz
Frequency Max:
5 GHz
P1dB:
13 dBm
Gain:
25 dB
Package:
SOT-86
No Content Available

Technical Inquiry Request for SGA-3586Z Amplifier

Fields marked with * are required.
Product Specifications For SGA-3586Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices