Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SGA3463Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one micron emitters provides high F T and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.

Features:
  • Gain: 21.5dB at 850MHz
  • Cascadable 50Ω
  • Operates from Single Supply
  • Low Thermal Resistance Package
  • Part Number:
    SGA-3463Z
    Frequency Min:
    0 GHz
    Frequency Max:
    5 GHz
    P1dB:
    11.3 dBm
    Gain:
    21.5 dB
    IP3:
    24 dBm
    Supply Voltage \ Vd Max:
    2.9 V
    Quiescent Current \ Id:
    35 mA
    Noise Figure:
    2.5 dB
    Package:
    SOT-363
    No Content Available

    Technical Inquiry Request for SGA-3463Z Amplifier

    Fields marked with * are required.
    Product Specifications For SGA-3463Z Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part SGA-3463Z is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    TQP369184 Qorvo Amplifier, Gain Block, DC-6 GHz, 15.5 dBm, 20.3 dB, SOT-363