|
Part Number:
SGA-3286Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
12.2 dBm
|
|
Gain:
14.5 dB
|
|
IP3:
25.5 dBm
|
|
Supply Voltage \ Vd Max:
2.6 V
|
|
Quiescent Current \ Id:
35 mA
|
|
Noise Figure:
3.7 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |