|
Part Number:
SGA-3263Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5.5 GHz
|
|
P1dB:
11.6 dBm
|
|
Gain:
15 dB
|
|
IP3:
26.2 dBm
|
|
Supply Voltage \ Vd Max:
2.6 V
|
|
Quiescent Current \ Id:
35 mA
|
|
Noise Figure:
3.6 dB
|
|
Package:
SOT-363
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |