Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SGA2486Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one-micron emitters provides high F T and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Part Number:
SGA-2486Z
Frequency Min:
0 GHz
Frequency Max:
5 GHz
P1dB:
8.4 dBm
Gain:
19.8 dB
IP3:
20 dBm
Supply Voltage \ Vd Max:
2.7 V
Quiescent Current \ Id:
20 mA
Noise Figure:
2.7 dB
Package:
SOT-86
No Content Available

Technical Inquiry Request for SGA-2486Z Amplifier

Fields marked with * are required.
Product Specifications For SGA-2486Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices