|
Part Number:
SGA-2386Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
8.5 dBm
|
|
Gain:
17.2 dB
|
|
IP3:
20.5 dBm
|
|
Supply Voltage \ Vd Max:
2.7 V
|
|
Quiescent Current \ Id:
20 mA
|
|
Noise Figure:
2.9 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |