|
Part Number:
SGA-2363Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
8.2 dBm
|
|
Gain:
17.5 dB
|
|
IP3:
19.4 dBm
|
|
Supply Voltage \ Vd Max:
2.7 V
|
|
Quiescent Current \ Id:
20 mA
|
|
Noise Figure:
2.9 dB
|
|
Package:
SOT-363
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |