|
Part Number:
SGA-2186Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
7.5 dBm
|
|
Gain:
10.2 dB
|
|
IP3:
20 dBm
|
|
Supply Voltage \ Vd Max:
2.2 V
|
|
Quiescent Current \ Id:
20 mA
|
|
Noise Figure:
4.3 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |