Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SGA0363Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one-micron emitters provides high F T and excellent thermal perfomance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor and an optional RF choke are required for operation.
Part Number:
SGA-0363Z
Frequency Min:
0 GHz
Frequency Max:
5 GHz
P1dB:
2.3 dBm
Gain:
19.6 dB
IP3:
14.2 dBm
Supply Voltage \ Vd Max:
2.5 V
Quiescent Current \ Id:
11 mA
Noise Figure:
3 dB
Package:
SOT-363
No Content Available

Technical Inquiry Request for SGA-0363Z Amplifier

Fields marked with * are required.
Product Specifications For SGA-0363Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part SGA-0363Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
AG203-63G Qorvo Amplifier, Gain Block, 0 - 6 GHz, 8 dBm, 19.7 dB, SOT-363, Cascadable
QPA0363A Qorvo Amplifier, Gain Block, 0 - 5 GHz, 1.7 dBm, 16.9 dB, SOT-363