|
Part Number:
SGA-0163Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4.5 GHz
|
|
P1dB:
-1.8 dBm
|
|
Gain:
12.7 dB
|
|
IP3:
9.4 dBm
|
|
Supply Voltage \ Vd Max:
2.1 V
|
|
Quiescent Current \ Id:
8 mA
|
|
Noise Figure:
4.6 dB
|
|
Package:
SOT-363
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |