|
Part Number:
SDA-7000
|
|
Export Status:
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
40 GHz
|
|
P1dB:
23 dBm
|
|
Gain:
12 dB
|
|
IP3:
38 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
200 mA
|
|
Noise Figure:
4.3 dB
|
|
Package:
DIE
|
|
Gain Flatness:
1 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |