|
Part Number:
SDA-6000
|
|
Export Status:
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
50 GHz
|
|
P1dB:
14.5 dBm
|
|
Gain:
8 dB
|
|
IP3:
24 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
80 mA
|
|
Noise Figure:
4.5 dB
|
|
Package:
DIE
|
|
Return Loss Input:
12 dB
|
|
Return Loss Output:
12 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |