Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s SDA-4000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) driver amplifier die. It is designed for use as an electro-absorptive modulated laser (EML) driver employing single-ended (SE) architectures with V π (V pi ) ranging from 2V to 5V and as a clock driver for return-to-zero (RZ) and carrier select (CS) carver modulators. It can also be used for broadband automated test equipment (ATE) instrumentation military and aerospace applications.

Features:
  • DC to 32GHz Operation
  • 22dBm P3dB
  • Gain = 15dB Typical
  • Noise Figure ≤ 3.0dB
  • Output Voltage to 5VPP
  • Single Supply Voltage
  • 160mA Total Current
  • Part Number:
    SDA-4000
    Export Status:
    Frequency Min:
    0 GHz
    Frequency Max:
    25 GHz
    P1dB:
    20 dBm
    Psat:
    22 dBm
    Gain:
    15 dB
    IP3:
    29 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    160 mA
    Noise Figure:
    3 dB
    Package:
    DIE
    Gain Flatness:
    1 ±dB
    No Content Available

    Technical Inquiry Request for SDA-4000 Amplifier

    Fields marked with * are required.
    Product Specifications For SDA-4000 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices