|
Part Number:
SDA-3000
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
24 GHz
|
|
P1dB:
23 dBm
|
|
Psat:
24.5 dBm
|
|
Gain:
16 dB
|
|
IP3:
34 dBm
|
|
Supply Voltage \ Vd Max:
8 V
|
|
Quiescent Current \ Id:
160 mA
|
|
Noise Figure:
2.1 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |