|
Part Number:
SDA-2000
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
22 GHz
|
|
P1dB:
27 dBm
|
|
Psat:
28 dBm
|
|
Gain:
12 dB
|
|
IP3:
38 dBm
|
|
Supply Voltage \ Vd Max:
8 V
|
|
Quiescent Current \ Id:
400 mA
|
|
Noise Figure:
5.3 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |