Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
SBW-5089Z
Frequency Min:
0 GHz
Frequency Max:
8 GHz
P1dB:
19.4 dBm
Gain:
19.6 dB
Noise Figure:
3.9 dB
Supply Voltage \ Vd Max:
5 V
Package:
SOT-89
IP3:
34 dBm
Quiescent Current \ Id:
80 mA
No Content Available

Technical Inquiry Request for SBW-5089Z Amplifier

Fields marked with * are required.
Product Specifications For SBW-5089Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices