Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SBF4089Z is a high performance InGaP/GaAs HBT MMIC Amplifier. A Darlington configuration designed with InGaP process technology provides broadband performance up to 0.5GHz with excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only a single positive supply voltage DC-blocking capacitors a bias resistor and an optional RF choke are required for operation.
Part Number:
SBF-4089Z
Frequency Min:
0 GHz
Frequency Max:
0.5 GHz
P1dB:
20.1 dBm
Gain:
14.8 dB
IP3:
42 dBm
Supply Voltage \ Vd Max:
4.9 V
Quiescent Current \ Id:
90 mA
Noise Figure:
3.3 dB
Package:
SOT-89
No Content Available

Technical Inquiry Request for SBF-4089Z Amplifier

Fields marked with * are required.
Product Specifications For SBF-4089Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices