Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SBB5089Z is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 5V supply, the SBB5089Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SBB5089Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50 Ω .
Part Number:
SBB-5089Z
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
6 GHz
P1dB:
20.5 dBm
Gain:
20 dB
IP3:
35 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
75 mA
Noise Figure:
4.2 dB
Package:
SOT-89
Return Loss Input:
13 dB
Return Loss Output:
14 dB

Technical Inquiry Request for SBB-5089Z Amplifier

Fields marked with * are required.
Product Specifications For SBB-5089Z Amplifier
Design Information
Contact Information


Availability
In Stock
41349
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.54
Request a Pricing Quote for greater quantities
Replacement Part(s) Suggested

The part SBB-5089Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9126 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 16 dB, 20 dBm, DFN, 2 x 2 mm
QPA9127 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 20 dB, 19.5 dBm, DFN, 2 x 2 mm