Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SBB5082S is a high-performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network in a hermetic package. The active bias network provides stable current over temperature and beta process variations. The SBB5082S is designed for high linearity gain block military and industrial applications requiring excellent gain flatness, small size, minimal external components, and hermetic packaging. RFMD can provide various levels of device screening for military or high-reliability space applications.

Features:
  • Single Fixed 5V Supply
  • Patented Self Bias Circuit and Thermal Design
  • Hermetic Package for High-Reliability Applications
  • OIP3 = 35dBm at 1950MHz
  • P1dB = 19dBm at 1950MHz
  • Part Number:
    SBB5082S
    Frequency Min:
    0.05 GHz
    Frequency Max:
    6 GHz
    P1dB:
    19 dBm
    Psat:
    24 dBm
    Gain:
    20 dB
    IP3:
    35 dBm
    Supply Voltage \ Vd Min:
    5 V
    Supply Voltage \ Vd Max:
    5.5 V
    Quiescent Current \ Id:
    71 mA
    Noise Figure:
    4.2 dB
    Package:
    2-Pin Flanged Ceramic
    No Content Available

    Technical Inquiry Request for SBB5082S Amplifier

    Fields marked with * are required.
    Product Specifications For SBB5082S Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices