Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s SBB5000 is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Its efficient operation from a single 5V supply and its compact size (0.59mm x 0.70mm) make it ideal for high-density multi-chip module applications. It is well-suited for high linearity 5V gain block applications and it is internally matched to 50Ω. RFMD can provide 100% DC screening, visual inspection, and Hi-Rel water qualification. Die can be delivered at the wafer level or picked to gel or waffle paks.

Features:
  • OIP3 = 35dBm at 2000MHz
  • P1dB = 20.5dBm at 2000MHz
  • Single Fixed 5V Supply
  • Compact Die Size (0.59mm x 0.70mm)
  • Patented Thermal Design and Bias Circuit
  • Low Thermal Resistance
  • Part Number:
    SBB-5000
    Min Frequency:
    0.05 GHz
    Max Frequency:
    6 GHz
    P1dB Typ:
    20.5 dBm
    Gain Typ:
    20 dB
    Noise Figure Typ:
    4.2 dB
    Supply Voltage Nominal:
    5 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for SBB-5000 Amplifier

    Fields marked with * are required.
    Product Specifications For SBB-5000 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices