Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SBB-4082S is a high-performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network in a hermetic package. The active bias network provides stable current over temperature and Beta process variations. The SBB-4082S is designed for high linearity gain block military and industrial applications requiring excellent gain flatness, small size, minimal external components and hermetic packaging. RFMD can provide various levels of device screening for military or high-reliability space applications.

Features:
  • Single Fixed 5 V Supply
  • Patented Self Bias Circuit and Thermal Design
  • Hermetic Package for High-Reliability Applications
  • OIP3=38dBm at 1150MHz
  • P1dB=19dBm at 1150MHz
  • Part Number:
    SBB-4082S
    Frequency Min:
    0.05 GHz
    Frequency Max:
    6 GHz
    P1dB:
    19.1 dBm
    Gain:
    15.6 dB
    No Content Available

    Technical Inquiry Request for SBB-4082S Amplifier

    Fields marked with * are required.
    Product Specifications For SBB-4082S Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices