|
Part Number:
SBB-4000
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
19 dBm
|
|
Gain:
15.5 dB
|
|
IP3:
39 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
80 mA
|
|
Noise Figure:
4.3 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |