Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SBB3089Z is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. The SBB3089Z product is designed for high linearity 5V gain block applications that require excellent gain flatness, small size, and minimal external components. It is internally matched to 50Ω.
Part Number:
SBB-3089Z
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
6 GHz
P1dB:
15 dBm
Gain:
16.5 dB
IP3:
30 dBm
Supply Voltage \ Vd Max:
4.2 V
Quiescent Current \ Id:
42 mA
Noise Figure:
3.9 dB
Package:
SOT-89

Technical Inquiry Request for SBB-3089Z Amplifier

Fields marked with * are required.
Product Specifications For SBB-3089Z Amplifier
Design Information
Contact Information


Availability
In Stock
360
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part SBB-3089Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9126 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 16 dB, 20 dBm, DFN, 2 x 2 mm