Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s SBB3000 is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. The SBB3000 product is designed for high linearity 5V gain block applications that require excellent gain flatness, small size, and minimal external components. It is internally matched to 50Ω

Features:
  • Single Fixed 5V Supply
  • Patented Self Bias Circuit and Thermal Design
  • Gain = 16.4dB at 1950MHz
  • P1dB = 15.2dBm at 1950MHz
  • OIP3 = 29.5dBm at 1950MHz
  • Robust 1000V ESD, Class 1C HBM
  • Part Number:
    SBB-3000
    Frequency Min:
    0.05 GHz
    Frequency Max:
    6 GHz
    P1dB:
    15 dBm
    Gain:
    16 dB
    IP3:
    29 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    42 mA
    Noise Figure:
    3.9 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for SBB-3000 Amplifier

    Fields marked with * are required.
    Product Specifications For SBB-3000 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices