Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SBB2089Z is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 5V supply, the SBB2089Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SBB2089Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50Ω
Part Number:
SBB-2089Z
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
0.85 GHz
P1dB:
20 dBm
Gain:
20 dB
IP3:
43 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
90 mA
Noise Figure:
2.7 dB
Package:
SOT-89

Technical Inquiry Request for SBB-2089Z Amplifier

Fields marked with * are required.
Product Specifications For SBB-2089Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part SBB-2089Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP3M9018 Qorvo Amplifier, LNA Gain Block, .05 - 4 GHz, 20 dBm, 20.5 dB, 1.3 dB NF, High Linearity, 3x3 mm
TQP3M9019 Qorvo Amplifier, LNA Gain Block, .05 - 4 GHz, 22 dBm, 22 dB, 1.3 dB NF, High Linearity, 3x3 mm