Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SBB1089Z is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 5V supply, the SBB1089Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SBB1089Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50Ω.
Part Number:
SBB-1089Z
Type:
RF Amplifier
Min Frequency:
0.05 GHz
Max Frequency:
0.85 GHz
P1dB Typ:
19 dBm
Gain Typ:
15.5 dB
Noise Figure Typ:
3.5 dB
Supply Voltage Nominal:
5 V
Package:
SMT
Package Style:
SOT-89

Technical Inquiry Request for SBB-1089Z RF Amplifier

Fields marked with * are required.
Product Specifications For SBB-1089Z RF Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part SBB-1089Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP3M9038 Qorvo Amplifier, LNA, .05- 4 GHz, 21.9 dBm, 15.1 dB, 1.8 dB NF, 3x3 mm