Part Number:
S8740340
|
Frequency Min:
40 MHz
|
Frequency Max:
870 MHz
|
Gain:
34 dB
|
Supply Voltage\Vd:
24 V
|
Id:
240 mA
|
Noise Figure:
4.5 dB
|
CTB:
-66 dB
|
Xmod:
-72 dB
|
CSO:
-65 dB
|
Package:
SOT-115J
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |