Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
S8740240P
Frequency Min:
40 MHz
Frequency Max:
870 MHz
Gain:
23 dB
Supply Voltage\Vd:
24 V
Id:
250 mA
Noise Figure:
2.5 dB
CTB:
-66 dB
Xmod:
-59 dB
CSO:
-66 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for S8740240P CATV Amplifier

Fields marked with * are required.
Product Specifications For S8740240P CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices