Part Number:
S8740240GT
|
Frequency Min:
40 MHz
|
Frequency Max:
870 MHz
|
Gain:
24.7 dB
|
Supply Voltage\Vd:
24 V
|
Id:
230 mA
|
Noise Figure:
4.6 dB
|
CTB:
-57 dB
|
Xmod:
-52 dB
|
CSO:
-58 dB
|
Package:
SOT-115J
|
Gain Flatness:
0.5 ±dB
|
Return Loss Input:
18 dB
|
Return Loss Output:
16 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |