Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
S8740220GT
Frequency Min:
40 MHz
Frequency Max:
870 MHz
Gain:
23.2 dB
Supply Voltage\Vd:
24 V
Id:
230 mA
Noise Figure:
4.6 dB
CTB:
-57 dB
Xmod:
-52 dB
CSO:
-58 dB
Package:
SOT-115J
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
16 dB
No Content Available

Technical Inquiry Request for S8740220GT CATV Amplifier

Fields marked with * are required.
Product Specifications For S8740220GT CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices