Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
S8740200P
Frequency Min:
40 MHz
Frequency Max:
870 MHz
Gain:
21 dB
Supply Voltage\Vd:
24 V
Id:
255 mA
Noise Figure:
4 dB
CTB:
-60 dB
Xmod:
-57 dB
CSO:
-63 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for S8740200P CATV Amplifier

Fields marked with * are required.
Product Specifications For S8740200P CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices