|
Part Number:
S518324-44Z
|
|
Frequency Min:
0.005 GHz
|
|
Frequency Max:
0.065 GHz
|
|
Gain:
61 dB
|
|
Noise Figure:
10 dB
|
|
Supply Voltage \ Vd Max:
3.3 V
|
|
Package:
QFN 4x4mm
|
|
Quiescent Current \ Id:
143 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |