Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The S510065 is a 50-150 MHz downconverter designed to be used as an Out-of-Band (OOB) Tuner. The S510065 consists of an input AGC amplifier, mixer, and a video/AGC amplifier. This device offers optimum performance with low power consumption and low distortion.

Features:
  • 3.3 Volt Single Supply Operation
  • Low Power Consumption (400 mW)
  • Low Distortion of -55 dBc @ 1 Vpp
  • 82 dB Total Conversion Gain
  • 55 dB Total Gain Control Range
  • Low LO-RF Leakage
  • Robust Class 2 (2000V) ESD Rating
  • Available Packages: QFN-28 and TSSOP-20
  • Part Number:
    S510065-55Z
    No Content Available

    Technical Inquiry Request for S510065-55Z RF Converter

    Fields marked with * are required.
    Product Specifications For S510065-55Z RF Converter
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices