Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Hybrid Push Pull amplifier module employing GaAs dice
Part Number:
S10040230GT
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
24 dB
Supply Voltage\Vd:
24 V
Id:
240 mA
Noise Figure:
5 dB
CTB:
-63 dB
Xmod:
-58 dB
CSO:
-59 dB
Package:
SOT-115J
Gain Flatness:
0.4 ±dB
Return Loss Input:
18 dB
Return Loss Output:
16 dB
No Content Available

Technical Inquiry Request for S10040230GT CATV Amplifier

Fields marked with * are required.
Product Specifications For S10040230GT CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices