Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The S10040220P12 is a hybrid push pull amplifier module. The part employs GaAs pHEMT die and GaAs MESFET die, and is operated from 40 MHz to 1000 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Extremely Low Noise
  • Unconditionally Stable Under all Terminations
  • 22 dB Min. Gain at 1000 MHz
  • 450 mA Max. at 12 VDC
  • Part Number:
    S10040220P12
    No Content Available

    Technical Inquiry Request for S10040220P12 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For S10040220P12 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices