Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RVA2007L
Frequency Min:
1.75 GHz
Frequency Max:
2.25 GHz
P1dB:
29.5 dBm
Gain:
24.5 dB
IP3:
45 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
460 mA
Noise Figure:
3.8 dB
Package:
MCM 7 x 7mm
Gain Flatness:
0.2 ±dB
Return Loss Input:
20 dB
Return Loss Output:
15 dB

Technical Inquiry Request for RVA2007L Amplifier

Fields marked with * are required.
Product Specifications For RVA2007L Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote