|
Part Number:
RVA1007L
|
|
Frequency Min:
0.68 GHz
|
|
Frequency Max:
0.81 GHz
|
|
P1dB:
28 dBm
|
|
Gain:
24.5 dB
|
|
IP3:
43.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
460 mA
|
|
Noise Figure:
5.2 dB
|
|
Package:
MCM 7 x 7mm
|
|
Gain Flatness:
0.2 ±dB
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
14 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |