Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFXF0010
Type:
SMT
Impedance Ratio:
1:1
Frequency Min:
45 MHz
Frequency Max:
1200 MHz
Amplitude Imbalance:
0.2 dB
Phase Imbalance:
3.4 °
Impedance:
75 Ohms
No Content Available

Technical Inquiry Request for RFXF0010 RF Transformer

Fields marked with * are required.
Product Specifications For RFXF0010 RF Transformer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.01
25 - 99
$5.14
100 - 249
$4.45
250 - 499
$4.17
500 - 999
$3.75
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices