Part Number:
RFXF0008
|
Type:
Line
|
Impedance Ratio:
2.78:1
|
Frequency Min:
45 MHz
|
Frequency Max:
1000 MHz
|
Amplitude Imbalance:
0.8 dB
|
Phase Imbalance:
14 °
|
Power Handling:
2 W
|
Impedance:
75 Ohms
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |