Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFXF0007
Type:
Line
Impedance Ratio:
1:1
Frequency Min:
45 MHz
Frequency Max:
1000 MHz
Amplitude Imbalance:
0.5 dB
Phase Imbalance:
4 °
Power Handling:
2 W
Impedance:
75 Ohms
No Content Available

Technical Inquiry Request for RFXF0007 RF Transformer

Fields marked with * are required.
Product Specifications For RFXF0007 RF Transformer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.46
25 - 99
$5.52
100 - 249
$4.78
250 - 499
$4.49
500 - 999
$4.03
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices